CAD / Manual Search
To locate product CAD and Operator Manuals please search using the product Item Number.
Oriental Motor offers a wide range of motion control products to meet a wide range of applications, select the appropriate application type below.

We're Here to Help
Business Hours - Monday to Friday, 8:30am EST to 5:00pm PST


U.S.A. Customers:
Customer Service - 1-800-418-7903
Tech Support – 1-800-GO-VEXTA (468-3982)
International Customers:
+1-847-871-5931 or
+1-310-715-3303
For Japanese:
1-800-746-6872 or
+1-310-715-3304
- Stepper Motors
- Servo Motors
- AC Motors & Gear Motors
- Brushless DC Motors
- Linear Actuators
- Rotary Actuators
- Network Products
- Cooling Fans
Free Shipping for Online Orders. Terms and conditions apply.
-
The AlphaStep DGII Series uses a highly rigid hollow rotary table with an absolute mechanical encoder AZ series closed loop motor and driver package allowing for highly accurate positioning of larger inertia loads. The built-in controller (stored data) allows for easy networking and simplified multi-axis control.
- AC Input
- Controller connection options: 1: I/O, 2: Modbus (RTU/RS-485) or 3: FA Network (network converter)
- Easy Home Setting and Return-to-Home is possible without need for external sensors
- Low vibration
- High response
- No hunting
- No gain tuning
- Motor and Driver Cables required*
-
The AlphaStep DGII Series uses a highly rigid hollow rotary table with an absolute mechanical encoder AZ series closed loop motor and driver package allowing for highly accurate positioning of larger inertia loads.
- Pulse Input type driver with RS-485 Communication
- Easy Home Setting and Return-to-Home is possible without need for external sensors
- Low vibration
- High response
- No hunting
- No gain tuning
- Motor and Driver Cables required*
-
The AlphaStep DGII Series uses a highly rigid hollow rotary table with an absolute mechanical encoder AZ series closed loop motor and driver package allowing for highly accurate positioning of larger inertia loads.
- Pulse Input type driver with RS-485 Communication
- Easy Home Setting and Return-to-Home is possible without need for external sensors
- Low vibration
- High response
- No hunting
- No gain tuning
- Motor and Driver Cables required*