Motores sin Escobillas
- Motores sin Escobillas Sistemas de Control de Velocidad CA
- Motores sin Escobillas Sistemas de Control de Velocidad CC
Atuadores Lineares
- Atuadores Lineares - Guías Lineales Motorizadas
- Atuadores Lineares - Cilindros Lineales Motorizados
- Atuadores Lineares Compactos
- Atuadores Lineares (Actuadores Únicamente)
- Controladores / Productos de Red
Actuadores Hiratorios Huecos
CAD / Búsqueda Manual
Para encontrar CAD y Manuales de Operador de nuestros products, por favor realice la búsqueda usando el número de item
![]()
Para Inglés o Español:
Para japonés:
Clientes de Mexíco:
Servicio Al Cliente - +001-847-871-5931
Soporte técnico - 800-681-5309
Clientes Internacionales:
+1-847-871-5931 o
+1-310-715-3304
Para soporte en productos del catálogo japonés:
1-800-746-6872 o
+1-310-715-3304
La siguiente información está en inglés
EAC Closed Loop AZ Series Absolute Encoder Linear Actuator (DC Input)
eac-az-absolute-linear-actuator-dc-input
EAC Straight Type Closed Loop AZ Series Absolute Encoder Linear Actuator (DC Input)
![]()
- Equipped with battery-free absolute encoder
- Positioning information can be known without a sensor
- High reliability using closed loop control
- Reduced motor heat and reduced energy consumption through high efficiency design
- Requires AZ Series DC Input Driver
EAC Straight Type with Guide Closed Loop AZ Series Absolute Encoder Linear Actuator (DC Input)
![]()
- Equipped with battery-free absolute encoder
- Positioning information can be known without a sensor
- High reliability using closed loop control
- Reduced motor heat and reduced energy consumption through high efficiency design
- Requires AZ Series DC Input Driver
EAC Reversed Motor Type Closed Loop AZ Series Absolute Encoder Linear Actuator (DC Input)
![]()
- Equipped with battery-free absolute encoder
- Positioning information can be known without a sensor
- High reliability using closed loop control
- Reduced motor heat and reduced energy consumption through high efficiency design
- Requires AZ Series DC Input Driver
EAC Reversed Motor Type with Guide Closed Loop AZ Series Absolute Encoder Linear Actuator (DC Input)
![]()
- Equipped with battery-free absolute encoder
- Positioning information can be known without a sensor
- High reliability using closed loop control
- Reduced motor heat and reduced energy consumption through high efficiency design
- Requires AZ Series DC Input Driver