Busca de Manual e desenho 3D (CAD)
Para localizar o manual o desenho 3D (CAD) do produto digite o código do produto
As informações abaixo estão em inglês
-
EAC Closed Loop AR Series Linear Actuators
eac-series-closed-loop-linear-actuators
-
EAC Closed Loop AR Series Linear Actuator (AC Input)
The αSTEP EAC Series electric linear actuators are quick and responsive and incorporate a ball screw design, offering high performance from low speed to high speed or with light loads or heavy loads, regardless of demanding operating conditions. Available in a straight type or reversed motor type and with a shaft guide and cover version also available, saves design time and parts. All αSTEP EAC Series are available with an electromechanical brake ideal for vertical operations.
- Stroke Lengths from 50 mm up to 300 mm
- Electromagnetic Brake available
- Requires AR Series AC Input Driver
-
EAC Closed Loop AR Series Linear Actuator (DC Input)
The αSTEP EAC Series electric linear actuators are quick and responsive and incorporate a ball screw design, offering high performance from low speed to high speed or with light loads or heavy loads, regardless of demanding operating conditions. Available in a straight type or reversed motor type and with a shaft guide and cover version also available, saves design time and parts. All αSTEP EAC Series are available with an electromechanical brake ideal for vertical operations.
- Stroke Lengths from 50 mm up to 300 mm
- Electromagnetic Brake available
- Requires AR Series DC Input Driver