Motores sin Escobillas
- Motores sin Escobillas Sistemas de Control de Velocidad CA
- Motores sin Escobillas Sistemas de Control de Velocidad CC
Atuadores Lineares
- Atuadores Lineares - Guías Lineales Motorizadas
- Atuadores Lineares - Cilindros Lineales Motorizados
- Atuadores Lineares Compactos
- Atuadores Lineares (Actuadores Únicamente)
- Controladores / Productos de Red
Actuadores Hiratorios Huecos
CAD / Búsqueda Manual
Para encontrar CAD y Manuales de Operador de nuestros products, por favor realice la búsqueda usando el número de item
![]()
Para Inglés o Español:
Para japonés:
Clientes de Mexíco:
Servicio Al Cliente - +001-847-871-5931
Soporte técnico - 800-681-5309
Clientes Internacionales:
+1-847-871-5931 o
+1-310-715-3304
Para soporte en productos del catálogo japonés:
1-800-746-6872 o
+1-310-715-3304
-
Enclosure Fans / Covered Axial Fans
enclosure-fans-covered-axial-fans
-
An Enclosure Fan is a combination package consisting of an axial fan and peripheral equipment (cover/finger guard). It is suitable for cooling a control box or other enclosure.
- IP2X Rated
- AC or DC Input
-
An Enclosure Fan is a combination package consisting of an axial fan and peripheral equipment (cover/finger guard and filter media). It is suitable for cooling a control box or other enclosure.
- IP2X Rated
- AC or DC Input
- Filter included
-
An Enclosure Fan is a combination package consisting of an axial fan and peripheral equipment (cover/finger guard). It is suitable for cooling a control box or other enclosure.
- IP4X Rated
- AC or DC Input
-
An Enclosure Fan is a combination package consisting of an axial fan and peripheral equipment (dust & water resistant cover and filter). It is suitable for cooling a control box or other enclosure.
- IP43 Rated
- AC or DC Input
-
An Enclosure Fan is a combination package consisting of an axial fan and peripheral equipment (dust & water resistant cover and filter). It is suitable for cooling a control box or other enclosure.
- IP55 Rated
- AC or DC Input