Motores sin Escobillas
- Motores sin Escobillas Sistemas de Control de Velocidad CA
- Motores sin Escobillas Sistemas de Control de Velocidad CC
Atuadores Lineares
- Atuadores Lineares - Guías Lineales Motorizadas
- Atuadores Lineares - Cilindros Lineales Motorizados
- Atuadores Lineares Compactos
- Atuadores Lineares (Actuadores Únicamente)
- Controladores / Productos de Red
Actuadores Hiratorios Huecos
CAD / Búsqueda Manual
Para encontrar CAD y Manuales de Operador de nuestros products, por favor realice la búsqueda usando el número de item
![]()
Para Inglés o Español:
Para japonés:
Clientes de Mexíco:
Servicio Al Cliente - +001-847-871-5931
Soporte técnico - 800-681-5309
Clientes Internacionales:
+1-847-871-5931 o
+1-310-715-3304
Para soporte en productos del catálogo japonés:
1-800-746-6872 o
+1-310-715-3304
La siguiente información está en inglés
-
EZS Reversed Motor Type Closed Loop AZ Series Absolute Encoder Linear Slides (AC Input)
ezs-reversed-motor-type-linear-slides-az-ac
-
EZS3R (54 mm x 50 mm) Reversed Motor Type Linear Slides - EZS Closed Loop AZ Series (AC Input)
(112)
Compact, High Rigidity Electric Linear Slides with simple, dust-resistant structure providing the high response, low vibration and hunting-free operation of a stepper motor in an electric linear slide. A wide variety of options to suit the equipment space and environment.
- Stroke Lengths from 50 mm up to 700 mm
- Electromagnetic Brake available
- AZ Series AC Input Driver required
-
EZS4R (74 mm x 50 mm) Reversed Motor Type Linear Slides - EZS Closed Loop AZ Series (AC Input)
(112)
Compact, High Rigidity Electric Linear Slides with simple, dust-resistant structure providing the high response, low vibration and hunting-free operation of a stepper motor in an electric linear slide. A wide variety of options to suit the equipment space and environment.
- Stroke Lengths from 50 mm up to 700 mm
- Electromagnetic Brake available
- AZ Series AC Input Driver required
-
EZS6R (74 mm x 66.5 mm) Reversed Motor Type Linear Slides - EZS Closed Loop AZ Series (AC Input)
(136)
Compact, High Rigidity Electric Linear Slides with simple, dust-resistant structure providing the high response, low vibration and hunting-free operation of a stepper motor in an electric linear slide. A wide variety of options to suit the equipment space and environment.
- Stroke Lengths from 50 mm up to 850 mm
- Electromagnetic Brake available
- AZ Series AC Input Driver required