Busca de Manual e desenho 3D (CAD)
Para localizar o manual o desenho 3D (CAD) do produto digite o código do produto
As informações abaixo estão em inglês
-
FPW Series Three-Phase Washdown Gear Motors for Inverters
fpw-series-three-phase-washdown-gear-motors-for-in
-
The FPW Series are washdown AC induction gear motors ideal for applications where they are splashed with water. All FPW Series washdown AC motors conform to the IEC standard IP67 (Recognized by UL). Each washdown motor and gearhead comes pre-assembled with gear ratios from 3:1 to 180:1.
- 90 W (1/8 HP)
- 4.09 in. (104 mm) Frame Size
- IP67 Rated
- 12.3 ~ 260 lb-in (1.4 ~ 30 N·m)