CAD / Manual Search
To locate product CAD and Operator Manuals please search using the product Item Number.
Oriental Motor offers a wide range of motion control products to meet a wide range of applications, select the appropriate application type below.
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
1-800-GO-VEXTA (468-3982)
- Stepper Motors
- Servo Motors
- AC Motors & Gear Motors
- Brushless DC Motors
- Linear Actuators
- Rotary Actuators
- Network Products
- Cooling Fans
Free Shipping for Online Orders. Terms and conditions apply.
-
- Linear Actuator with Guide and 24 VDC Microstepping Driver
- 20 mm (0.79 in) Frame Size
- Ground Ball Screw Type
- Adjustment Knob option
-
- Linear Actuator with Guide and 24 VDC Microstepping Driver
- 28 mm (1.10 in) Frame Size
- Ground Ball Screw or Rolled Ball Screw Type
- Adjustment Knob option
-
- Linear Actuator with Guide and 24 VDC Microstepping Driver
- 42 mm (1.65 in) Frame Size
- Ground Ball Screw or Rolled Ball Screw Type
- Adjustment Knob or Electromagnetic Brake options
-
- Linear Actuator with Guide and 24 VDC Microstepping Driver
- 60 mm (2.36 in) Frame Size
- Ground Ball Screw or Rolled Ball Screw Type
- Adjustment Knob or Electromagnetic Brake options