Motores sin Escobillas
- Motores sin Escobillas Sistemas de Control de Velocidad CA
- Motores sin Escobillas Sistemas de Control de Velocidad CC
Atuadores Lineares
- Atuadores Lineares - Guías Lineales Motorizadas
- Atuadores Lineares - Cilindros Lineales Motorizados
- Atuadores Lineares Compactos
- Atuadores Lineares (Actuadores Únicamente)
- Controladores / Productos de Red
Actuadores Hiratorios Huecos
CAD / Búsqueda Manual
Para encontrar CAD y Manuales de Operador de nuestros products, por favor realice la búsqueda usando el número de item
![]()
Para Inglés o Español:
Para japonés:
Clientes de Mexíco:
Servicio Al Cliente - +001-847-871-5931
Soporte técnico - 800-681-5309
Clientes Internacionales:
+1-847-871-5931 o
+1-310-715-3304
Para soporte en productos del catálogo japonés:
1-800-746-6872 o
+1-310-715-3304
-
DH Series Hollow Rotary Actuators
hollow-rotary-actuators-dh-series
-
1.10 in. (28 mm) DH Series Hollow Rotary Actuators (DC Input)
The DH Series is a line of products that combine a hollow flange with 5-phase stepper motor for applications that are sensitive to vibration or noise. It retains the ease of use of an open loop stepper motor while also allowing for precise positioning in a compact and lightweight design.
- Reduce design time
- Parts cost reduction
- Reduce assembly man-hours
- Reduced time for precision adjustment
- Reduce maintenance time
-
1.65 in. (42 mm) DH Series Hollow Rotary Actuators (DC Input)
The DH Series is a line of products that combine a hollow flange with 5-phase stepper motor for applications that are sensitive to vibration or noise. It retains the ease of use of an open loop stepper motor while also allowing for precise positioning in a compact and lightweight design.
- Reduce design time
- Parts cost reduction
- Reduce assembly man-hours
- Reduced time for precision adjustment
- Reduce maintenance time