Busca de Manual e desenho 3D (CAD)
Para localizar o manual o desenho 3D (CAD) do produto digite o código do produto
-
Robot Controllers
industrial-robots-controllers
-
Integrated Robot Controller & Drivers
The MRCU Series Integrated Robot Controller combines MRC01 and AZ Series mini Driver in a single package, saving space making wiring easier.
- Controlled via EtherNet/IP™ or I/O
- Connect to the Small Robot OVR Series or actuators equipped with the DC input type AZ Series
- Dedicated free software, MRC Studio, that provides support from start-up to maintenance

EtherNet/IP™ is a trademark of ODVA.
-
Cartesian Robot Controller
The MRC01-C Cartesian robot controller supports easy programming and control of in-house designed custom built robots with 3 simple steps: "Initial Setup", "Operating Programming" and "Operational Checking".
Use the AZ Series family of products to support your in-house design for improved performance and ease of use.- Easily introduce custom-built robots to existing systems
- Direct control via EtherNet/IP™
- Easy setup even for beginners (no ladder logic)
- Experience the "MRC Studio" programming software (trial version) before purchase
- Use with the OVR Series Cartesian Robot
- Requires AZ Series driver (one per axis): built-in controller type (AC/DC) or mini driver RS-485 communication type (24/48 VDC)
*Requires Programming Software MRC Studio, which is available on the Download page.

EtherNet/IP™ is a trademark of ODVA. -
MRC Robot Controller EtherNet/IP™

The MRC01 robot controller supports easy programming and control of in-house designed custom built robots with 3 simple steps: "Initial Setup", "Operating Programming" and "Operational Checking".
Use the αSTEP AZ Series family of products to support your in-house design for improved performance and ease of use.- Easily introduce custom built robots to existing systems
- Direct control via EtherNet/IP™
- Easy setup even for beginners (no ladder logic)
- Experience the "MRC Studio" programming software (trial version) before purchase
- Requires AZ Series driver (one per axis): built-in controller type (AC/DC) or mini driver RS-485 communication type (24/48 VDC)

EtherNet/IP™ is a trademark of ODVA.