Motores sin Escobillas
- Motores sin Escobillas Sistemas de Control de Velocidad CA
- Motores sin Escobillas Sistemas de Control de Velocidad CC
Atuadores Lineares
- Atuadores Lineares - Guías Lineales Motorizadas
- Atuadores Lineares - Cilindros Lineales Motorizados
- Atuadores Lineares Compactos
- Atuadores Lineares (Actuadores Únicamente)
- Controladores / Productos de Red
Actuadores Hiratorios Huecos
CAD / Búsqueda Manual
Para encontrar CAD y Manuales de Operador de nuestros products, por favor realice la búsqueda usando el número de item
![]()
Para Inglés o Español:
Para japonés:
Clientes de Mexíco:
Servicio Al Cliente - +001-847-871-5931
Soporte técnico - 800-681-5309
Clientes Internacionales:
+1-847-871-5931 o
+1-310-715-3304
Para soporte en productos del catálogo japonés:
1-800-746-6872 o
+1-310-715-3304
-
Small Robots OVR
industrial-robots-small-robots-ovr
-
SCARA Robots

The OVR Series SCARA 3-axis small horizontal transport robot features a simple mechanism that can be easily controlled and constructed cost-effectively. Control with the MRC Series controller and AZ Series motor drivers.
- Approach narrow spaces (compared to general SCARA robots)
- Lightweight and flat with chassis mass of 7.6 ~ 8.9 kg and a height of 137 ~ 205 mm
- Transportable mass 3 ~ 10 kg
- 2 moving range types: ±170 deg or ±360 deg
- Simple dust-resistant structure available
- The use of mounting brackets expands the operating range in the vertical direction
-
Articulated Robots

The OVR Series Articulated 4-axis, 5-axis, and 6-axis small horizontal transport robots feature a simple mechanism that can be easily controlled and constructed cost-effectively. Control with the MRC Series controller and AZ Series motor drivers.
- Enhanced range of motion (4-axis, 5-axis or 6-axis)
- Can utilize a wide range of end effectors to meet your specific application needs
- Transportable mass 1 ~ 5 kg
- Compact and lightweight
- Can be combined with an electric linear slide for horizontal travel (5-axis and 6-axis)
-
Cartesian Robots

The OVR Series Cartesian 3-axis small horizontal transport robot features a simple mechanism that can be easily controlled and constructed cost-effectively. Control with the MRC Series controller and AZ Series motor drivers.
- Delivered with three linear slides assembled, reducing equipment startup time and labor
- Moving range 300 mm × 300 mm × 100 mm (X-Y-Z)
- Transportable mass 2.5 kg