La siguiente información está en inglés
  • Robot Controller

    The MRCU Series Integrated Robot Controller combines MRC01 and AZ Series mini Driver in a single package, saving space making wiring easier.

    • Controlled via EtherNet/IP™ or I/O
    • Connect to the Small Robot OVR Series or actuators equipped with the DC input type AZ Series
    • Dedicated free software, MRC Studio, that provides support from start-up to maintenance

    EtherNet/IP

    EtherNet/IP™ is a trademark of ODVA.


 

©2020 - ORIENTAL MOTOR USA CORP. - All Rights Reserved