Oriental Motor offers a wide range of motion control products to meet a wide range of applications, select the appropriate application type below.
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
Ideal for bi-directional operation, KII Series Reversible motors offer higher strength gears that maximize motor performance and extend the rated life, with ease of use wiring and mounting, all at affordable prices.
- 6 W (1/125 HP)
- 2.36 in. (60 mm) Frame Size
- Rated Torque
- Round Shaft = 5.5 oz-in (39 mN·m)
- Parallel Shaft Gear = 1.59 ~ 53 lb-in (0.18 ~ 6 N·m)
- Lead Wire Type
- Electromagnetic Brake available
-
Ideal for bi-directional operation, KII Series Reversible motors offer higher strength gears that maximize motor performance and extend the rated life, with ease of use wiring and mounting, all at affordable prices.
- 15 W (1/50 HP)
- 2.76 in. (70 mm) Frame Size
- Rated Torque
- Round Shaft = 13.3 oz-in (90 mN·m)
- Parallel Shaft Gear = 3.7 ~ 88 lb-in (0.42 ~ 10 N·m)
- Lead Wire Type
- Electromagnetic Brake available
-
Ideal for bi-directional operation, KII Series Reversible motors offer higher strength gears that maximize motor performance and extend the rated life, with ease of use wiring and mounting, all at affordable prices.
- 25 W (1/30 HP)
- 3.15 in. (80 mm) Frame Size
- Rated Torque
- Round Shaft = 21 oz-in (150 mN·m)
- Parallel Shaft Gear = 6 ~ 141 lb-in (0.68 ~ 16 N·m)
- Lead Wire or Terminal Box Type
- Electromagnetic Brake available
-
Ideal for bi-directional operation, KII Series Reversible motors offer higher strength gears that maximize motor performance and extend the rated life, with ease of use wiring and mounting, all at affordable prices.
- 40 W (1/19 HP)
- 3.54 in. (90 mm) Frame Size
- Rated Torque
- Round Shaft = 35 oz-in (250 mN·m)
- Parallel Shaft Gear = 9.7 ~ 260 lb-in (1.1 ~ 30 N·m)
- Lead Wire or Terminal Box Type
- Electromagnetic Brake available
-
Ideal for bi-directional operation, KII Series Reversible motors offer higher strength gears that maximize motor performance and extend the rated life, with ease of use wiring and mounting, all at affordable prices.
- 60 W (1/12 HP)
- 3.54 in. (90 mm) Frame Size
- Rated Torque
- Round Shaft = 69 oz-in (460 mN·m)
- Parallel Shaft Gear = 14.1 ~ 260 lb-in (1.6 ~ 30 N·m)
- Lead Wire or Terminal Box Type
- Electromagnetic Brake available
-
Ideal for bi-directional operation, KII Series Reversible motors offer higher strength gears that maximize motor performance and extend the rated life, with ease of use wiring and mounting, all at affordable prices.
- 90 W (1/8 HP)
- 3.54 in. (90 mm) Frame Size
- Rated Torque
- Round Shaft = 79 oz-in (560 mN·m)
- Parallel Shaft Gear = 22 ~ 350 lb-in (2.5 ~ 40 N·m)
- Lead Wire or Terminal Box Type
- Electromagnetic Brake available