Busca de Manual e desenho 3D (CAD)
Para localizar o manual o desenho 3D (CAD) do produto digite o código do produto
-
Tuning Free Servo Motors
l-categories-servo-motors-tuning-free-servo-motors
-
50 W (1/15 HP) NX Series Servo Motors
The NX Series tuning free servo motors offer high performance and high accuracy control. Planetary geared and electromechanical brake options are also available and come pre-assembled. Each package features a high performance servo system with 4 control modes and is capable of high accuracy control. Smooth operation can be achieved in high inertia loads or belt drive applications without manual tuning.
- 50 W (1/15 HP)
- Max Speed: 5,500 r/min
- Round Shaft Type
- Rated Torque: 22 oz-in (0.159 N·m)
- Max Instantenous Torque: 67 oz-in (0.478 N·m)
- Geared Type
- Rated Torque: 6.3 ~ 28 lb-in (0.76 ~ 3.22 N·m)
- Max Instantenous Torque: 19 ~ 85 lb-in (2.15 ~ 9.66 N·m)
-
100 W (1/8 HP) NX Series Servo Motors
The NX Series tuning free servo motors offer high performance and high accuracy control. Planetary geared and electromechanical brake options are also available and come pre-assembled. Each package features a high performance servo system with 4 control modes and is capable of high accuracy control. Smooth operation can be achieved in high inertia loads or belt drive applications without manual tuning.
- 100 W (1/8 HP)
- Max Speed: 5,500 r/min
- Round Shaft Type
- Rated Torque: 45 oz-in (0.318 N·m)
- Max Instantenous Torque: 67 oz-in (0.478 N·m)
- Geared Type
- Rated Torque: 12.6 ~ 56 lb-in (1.43 ~ 6.44 N·m)
- Max Instantenous Torque: 37 ~ 170 lb-in (4.29 ~ 19.3 N·m)
-
200 W (1/4 HP) NX Series Servo Motors
The NX Series tuning free servo motors offer high performance and high accuracy control. Planetary geared and electromechanical brake options are also available and come pre-assembled. Each package features a high performance servo system with 4 control modes and is capable of high accuracy control. Smooth operation can be achieved in high inertia loads or belt drive applications without manual tuning.
- 200 W (1/4 HP)
- Max Speed: 5,500 r/min
- Round Shaft Type
- Rated Torque: 90 oz-in (0.637 N·m)
- Max Instantenous Torque: 270 oz-in (1.91 N·m)
- Geared Type
- Rated Torque: 25 ~ 114 lb-in (2.87 ~ 12.9 N·m)
- Max Instantenous Torque: 76 ~ 340 lb-in (8.6 ~ 38.7 N·m)
-
400 W (1/2 HP) NX Series Servo Motors
The NX Series tuning free servo motors offer high performance and high accuracy control. Planetary geared and electromechanical brake options are also available and come pre-assembled. Each package features a high performance servo system with 4 control modes and is capable of high accuracy control. Smooth operation can be achieved in high inertia loads or belt drive applications without manual tuning.
- 400 W (1/2 HP)
- Max Speed: 5,500 r/min
- Round Shaft Type
- Rated Torque: 180 oz-in (1.27 N·m)
- Max Instantenous Torque: 540 oz-in (3.82 N·m)
- Geared Type
- Rated Torque: 50 ~ 220 lb-in (5.72 ~ 25.7 N·m)
- Max Instantenous Torque: 151 ~ 680 lb-in (17.1 ~ 77.2 N·m)
-
750 W (1 HP) NX Series Servo Motors
The NX Series tuning free servo motors offer high performance and high accuracy control. Planetary geared and electromechanical brake options are also available and come pre-assembled. Each package features a high performance servo system with 4 control modes and is capable of high accuracy control. Smooth operation can be achieved in high inertia loads or belt drive applications without manual tuning.
- 750 W (1 HP)
- Max Speed: 5,500 r/min
- Round Shaft Type
- Rated Torque: 330 oz-in (2.39 N·m)
- Max Instantenous Torque: 1,010 oz-in (7.16 N·m)
- Geared Type
- Rated Torque: 84 ~ 420 lb-in (9.56 ~ 47.8 N·m)
- Max Instantenous Torque: 250 ~ 1260 lb-in (28.7 ~ 143 N·m)