Motores sin Escobillas
- Motores sin Escobillas Sistemas de Control de Velocidad CA
- Motores sin Escobillas Sistemas de Control de Velocidad CC
Atuadores Lineares
- Atuadores Lineares - Guías Lineales Motorizadas
- Atuadores Lineares - Cilindros Lineales Motorizados
- Atuadores Lineares Compactos
- Atuadores Lineares (Actuadores Únicamente)
- Controladores / Productos de Red
Actuadores Hiratorios Huecos
CAD / Búsqueda Manual
Para encontrar CAD y Manuales de Operador de nuestros products, por favor realice la búsqueda usando el número de item
![]()
Para Inglés o Español:
Para japonés:
Clientes de Mexíco:
Servicio Al Cliente - +001-847-871-5931
Soporte técnico - 800-681-5309
Clientes Internacionales:
+1-847-871-5931 o
+1-310-715-3304
Para soporte en productos del catálogo japonés:
1-800-746-6872 o
+1-310-715-3304
-
Linear Actuators - Linear Slides
linear-actuators-linear-slides-only
-
THK LM Guide Linear Slides / Actuator KR20 Type
The THK KR Series linear slide consists of a highly rigid outer rail with a U-shaped cross section, LM Guide units on both sides and a Ball Screw unit in the center.
- High Rigidity, Compact and Space Saving Linear Slide
- Normal, High Accuracy or Precision types
- 30 mm up to 130 mm Stoke Lengths
- Maximum Input Torque = 0.207 N·m
- Motor, Driver, Coupling, Flange, Sensors available
-
THK LM Guide Linear Slides / Actuator KR26 Type
The THK KR Series linear slide consists of a highly rigid outer rail with a U-shaped cross section, LM Guide units on both sides and a Ball Screw unit in the center.
- High Rigidity, Compact and Space Saving Linear Slide
- Normal, High Accuracy or Precision types
- 60 mm up to 210 mm Stoke Lengths
- Maximum Input Torque = 0.622 N·m
- Motor, Driver, Coupling, Flange, Sensors available
-
THK LM Guide Linear Slides / Actuator KR33 Type
The THK KR Series linear slide consists of a highly rigid outer rail with a U-shaped cross section, LM Guide units on both sides and a Ball Screw unit in the center.
- High Rigidity, Compact and Space Saving
- Normal or High Accuracy types
- 50 mm up to 600 mm Stoke Lengths
- Maximum Input Torque = 1.244 N·m
- Motor, Driver, Coupling, Flange, Sensors available