Busca de Manual e desenho 3D (CAD)
Para localizar o manual o desenho 3D (CAD) do produto digite o código do produto
As informações abaixo estão em inglês
-
Linear Actuators - Linear Slides
linear-actuators-linear-slides-only
-
THK LM Guide Linear Slides / Actuator KR20 Type
The THK KR Series linear slide consists of a highly rigid outer rail with a U-shaped cross section, LM Guide units on both sides and a Ball Screw unit in the center.
- High Rigidity, Compact and Space Saving Linear Slide
- Normal, High Accuracy or Precision types
- 30 mm up to 130 mm Stoke Lengths
- Maximum Input Torque = 0.207 N·m
- Motor, Driver, Coupling, Flange, Sensors available
-
THK LM Guide Linear Slides / Actuator KR26 Type
The THK KR Series linear slide consists of a highly rigid outer rail with a U-shaped cross section, LM Guide units on both sides and a Ball Screw unit in the center.
- High Rigidity, Compact and Space Saving Linear Slide
- Normal, High Accuracy or Precision types
- 60 mm up to 210 mm Stoke Lengths
- Maximum Input Torque = 0.622 N·m
- Motor, Driver, Coupling, Flange, Sensors available
-
THK LM Guide Linear Slides / Actuator KR33 Type
The THK KR Series linear slide consists of a highly rigid outer rail with a U-shaped cross section, LM Guide units on both sides and a Ball Screw unit in the center.
- High Rigidity, Compact and Space Saving
- Normal or High Accuracy types
- 50 mm up to 600 mm Stoke Lengths
- Maximum Input Torque = 1.244 N·m
- Motor, Driver, Coupling, Flange, Sensors available