Oriental Motor offers a wide range of motion control products to meet a wide range of applications, select the appropriate application type below.
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
The THK KR Series linear slide consists of a highly ridid outer rail with a U-shaped cross section, LM Guide units on both sides and a Ball Screw unit in the center.
- High Rigidity, Compact and Space Saving Linear Slide
- Normal, High Accuracy or Precision types
- 30 mm up to 130 mm Stoke Lengths
- Maximum Input Torque = 0.207 N·m
- Motor, Driver, Coupling, Flange, Sensors available
-
The THK KR Series linear slide consists of a highly ridid outer rail with a U-shaped cross section, LM Guide units on both sides and a Ball Screw unit in the center.
- High Rigidity, Compact and Space Saving Linear Slide
- Normal, High Accuracy or Precision types
- 60 mm up to 210 mm Stoke Lengths
- Maximum Input Torque = 0.622 N·m
- Motor, Driver, Coupling, Flange, Sensors available
-
The THK KR Series linear slide consists of a highly ridid outer rail with a U-shaped cross section, LM Guide units on both sides and a Ball Screw unit in the center.
- High Rigidity, Compact and Space Saving
- Normal or High Accuracy types
- 50 mm up to 600 mm Stoke Lengths
- Maximum Input Torque = 1.244 N·m
- Motor, Driver, Coupling, Flange, Sensors available