Busca de Manual e desenho 3D (CAD)
Para localizar o manual o desenho 3D (CAD) do produto digite o código do produto
-
MDP Series Splash Proof DC Axial Fans
mdp-series-splash-proof-dc-axial-fans
-
These DC axial fans conform to the IP68 rating under the IEC Standards and can be used in locations that are splashed with water. It comes with a stop sensor that outputs a signal when the fan stops.
- IP68 Rated
- DC Input
- Frame size 3.15 in (80 mm)
- Maximum airflow from 36.4 CFM (1.03 m3/min)
-
These DC axial fans conform to the IP68 rating under the IEC Standards and can be used in locations that are splashed with water. It comes with a stop sensor that outputs a signal when the fan stops.
- IP68 Rated
- DC Input
- Frame size 3.62 in (92 mm)
- Maximum airflow from 51.2 CFM (1.176 m3/min)
-
These DC axial fans conform to the IP68 rating under the IEC Standards and can be used in locations that are splashed with water. It comes with a stop sensor that outputs a signal when the fan stops.
- IP68 Rated
- DC Input
- Frame size 4.69 in (119 mm)
- Maximum airflow from 98.8 CFM (2.8 m3/min)