As informações abaixo estão em inglês
  • AZXD-SEP-img

    AZX Series servo motors are equipped with a battery-free absolute sensor. They are suitable for positioning applications with a large amount of travel, since they achieve high torque in the high speed range. This driver is EtherNet/IP-compatible. The host control device and driver can be connected with one EtherNet/IP communication cable, reducing wiring.

    • Built-in Protective Functions
    • Monitoring Functions
    • Single-Phase/Three-Phase 200-240 VAC
    • For use with AC Input AZX Series Motors

    EtherNet/IP™ is a trademark of ODVA.

  • Driver

    AZX Series servo motors are equipped with a battery-free absolute sensor. They are suitable for positioning applications with a large amount of travel, since they achieve high torque in the high speed range. This driver is EtherCAT-compatible. The host control device and driver can be connected with one EtherCAT communication cable, reducing wiring.

    • Built-in Protective Functions
    • Monitoring Functions
    • Single-Phase/Three-Phase 200-240 VAC
    • For use with AC Input AZX Series Motors

  • azxd-spn-img

    AZX Series servo motors are equipped with a battery-free absolute sensor. They are suitable for positioning applications with a large amount of travel, since they achieve high torque in the high speed range. This driver is PROFINET-compatible. The host control device and driver can be connected with one PROFINET communication cable, reducing wiring.

    • Built-in Protective Functions
    • Monitoring Functions
    • Single-Phase/Three-Phase 200-240 VAC
    • For use with AC Input AZX Series Motors
    PROFINET logo


 

©2017 - Oriental Motor do Brasil Ltda. - Todos os direitos reservados