Busca de Manual e desenho 3D (CAD)
Para localizar o manual o desenho 3D (CAD) do produto digite o código do produto
-
MF Series AC Cross Flow Fans
mf-series-ac-cross-flow-fans
-
MF Series 5.91 in. (150 mm) AC Cross Flow Fans
Cross flow fans create a wide flow of air using a long cylindrical-shaped impeller. Air is drawn in along the sides of the runner, flows along the circumference of the runner, and is blown out laterally, creating a uniform flow of air. Cross flow fans are used for cooling circuit boards installed in equipment, air curtains, and other applications. In addition, cross flow fans offer the advantages of right-angle air flow and rectangular shape which facilitates installation in corners and saves space.
- AC Input
- Impeller Length 5.91 in. (150 mm)
- Max. Air Flow 145 CFM (4.1 m3/min)
-
MF Series 11.81 in. (300 mm) AC Cross Flow Fans
Cross flow fans create a wide flow of air using a long cylindrical-shaped impeller. Air is drawn in along the sides of the runner, flows along the circumference of the runner, and is blown out laterally, creating a uniform flow of air. Cross flow fans are used for cooling circuit boards installed in equipment, air curtains, and other applications. In addition, cross flow fans offer the advantages of right-angle air flow and rectangular shape which facilitates installation in corners and saves space.
- AC Input
- Impeller Length 11.81 in. (300 mm)
- Max. Air Flow 240 CFM (6.8 m3/min)