Busca de Manual e desenho 3D (CAD)
Para localizar o manual o desenho 3D (CAD) do produto digite o código do produto
As informações abaixo estão em inglês
-
MRE Series AC Axial Fans
mre-series-ac-axial-fans
-
The MRE Series long-life axial fans have an expected life of 100,000 hours and are available with a low speed alarm. All MRE Series axial fans include all components for easy installation.
- 6.30 in. (160 mm) Frame Size
- Long-Life (100,000 hours)
- AC Input
- Maximum airflow from 219 CFM (7.3 m3/min)
-
The MRE Series long-life axial fans have an expected life of 100,000 hours and are available with a low speed alarm. All MRE Series axial fans include all components for easy installation.
- 7.09 in. (180 mm) Frame Size
- Long-Life (100,000 hours)
- AC Input
- Maximum airflow from 452 CFM (12.8 m3/min)
-
The MRE Series long-life axial fans have an expected life of 100,000 hours and are available with a low speed alarm. All MRE Series axial fans include all components for easy installation.
- 7.87 in. (200 mm) Frame Size
- Long-Life (100,000 hours)
- AC Input
- Maximum airflow from 564 CFM (16 m3/min)