Busca de Manual e desenho 3D (CAD)
Para localizar o manual o desenho 3D (CAD) do produto digite o código do produto
As informações abaixo estão em inglês
-
MU Series AC Axial Fans
mu-series-ac-axial-fans
-
These compact AC axial flow fans are equipped with excellent safety features, meeting UL, CSA and EN/IEC standards, electrical appliance and material control law and CE Markings (LVD).
- Slim-Line, General Purpose Models
- AC Input
- 3.15 in. (80 mm) Frame Size
- Maximum airflow from 19.4 CFM (0.55 m3/min)
-
These compact AC axial flow fans are equipped with excellent safety features, meeting UL, CSA and EN/IEC standards, electrical appliance and material control law and CE Markings (LVD).
- Slim-Line, General Purpose Models
- AC Input
- 3.62 in. (92 mm) Frame Size
- Maximum airflow from 30 ~ 38.8 CFM (0.85 ~ 1.1 m3/min)
-
These compact AC axial flow fans are equipped with excellent safety features, meeting UL, CSA and EN/IEC standards, electrical appliance and material control law and CE Markings (LVD).
- Slim-Line, General Purpose Models
- AC Input
- 4.69 in. (119 mm) Frame Size
- Maximum airflow from 49.4 ~ 106 CFM (1.4 ~ 3.0 m3/min)