Motores sin Escobillas
- Motores sin Escobillas Sistemas de Control de Velocidad CA
- Motores sin Escobillas Sistemas de Control de Velocidad CC
Atuadores Lineares
- Atuadores Lineares - Guías Lineales Motorizadas
- Atuadores Lineares - Cilindros Lineales Motorizados
- Atuadores Lineares Compactos
- Atuadores Lineares (Actuadores Únicamente)
- Controladores / Productos de Red
Actuadores Hiratorios Huecos
CAD / Búsqueda Manual
Para encontrar CAD y Manuales de Operador de nuestros products, por favor realice la búsqueda usando el número de item
![]()
Para Inglés o Español:
Para japonés:
Clientes de Mexíco:
Servicio Al Cliente - +001-847-871-5931
Soporte técnico - 800-681-5309
Clientes Internacionales:
+1-847-871-5931 o
+1-310-715-3304
Para soporte en productos del catálogo japonés:
1-800-746-6872 o
+1-310-715-3304
-
Brushless DC Motor Components
op-online-components-brushless-dc-motor-components
-
Brushless DC Motors
Brushless DC Motors
(505)Brushless DC Motors
-
BLM R Type Brushless DC Motors
DC Input brushless DC motors for use with BLV Series R Type Drivers.
-
BLS Series Brushless DC Motors
BLS Series Brushless DC Motors
-
400 W (1/2 HP) BLM R Type Brushless DC Motors
DC Input brushless DC motors for use with BLV Series R Type Drivers.
-
60 W (1/12 HP) ~ 200 W (1/4 HP) BLM R Type Brushless DC Motors
DC Input brushless DC motors for use with BLV Series R Type Drivers.
-
BLVD R Type Compact Brushless DC Motor Driver
The BLV Series R Type brushless DC motor (BLDC motor) speed control system offers the design of motor and driver significantly reduced in size and weight, yet high-power, and contributes to the battery driven automation.
- 24 - 48 VDC
- Battery-operated
- Compact and Lightweight
- Low speed operation from 1 r/min
- Compatible with Modbus (RTU) and CANopen Communication
-
BLS Series Brushless DC Motor Drivers
BLS Series Brushless DC Motor Drivers
- Standard or RS-485 Communication Driver types