Busca de Manual e desenho 3D (CAD)
Para localizar o manual o desenho 3D (CAD) do produto digite o código do produto
As informações abaixo estão em inglês
-
Mechanical Absolute Encoder Servo Motors
otor-only-mechanical-absolute-encoder-servo-motors
-
400 W (1/2 HP) AZX Series Mechanical Absolute Encoder Servo Motors
These servo motors are equipped with a battery-free absolute sensor. They are suitable for positioning applications with a large amount of travel, since they achieve high torque in the high speed range.
- 400 W (1/2 HP)
- Max Speed: 5,500 r/min
- Round Shaft, Geared Type
- AC Input
- Electromagnetic Brake Type Available
-
600 W (4/5 HP) AZX Series Mechanical Absolute Encoder Servo Motors
These servo motors are equipped with a battery-free absolute sensor. They are suitable for positioning applications with a large amount of travel, since they achieve high torque in the high speed range.
- 600 W (4/5 HP)
- Max Speed: 5,500 r/min
- Round Shaft, Geared Type
- AC Input
- Electromagnetic Brake Type Available