Busca de Manual e desenho 3D (CAD)
Para localizar o manual o desenho 3D (CAD) do produto digite o código do produto
Induction Motors & Gear Motors
Induction motors are ideal for applications where the motor is operated continuously in one direction. Single-phase or three-phase motors are available.
/Asset/ac-gear-motor-4ik25gn-200px.jpg
Reversible Motors & Gear Motors
Capacitor-run, single-phase motors. The outward appearance is the same as that of induction motors, however, these motors are suited for applications where the motor must frequently switch direction.
/Asset/ac-gear-motor-4ik25gn-200px.jpg
Washdown Gear Motors
Geared AC motors of excellent watertight, dust-resistant structure. These AC motors conform to the IEC standard IP67. /Asset/washdown-motor-fpw540-200px.jpg
Torque Motors & Gear Motors
Suitable for controlling tension and pushing applications in winding operations. Torque can be set to any desired level by changing the input voltage.
/Asset/ac-gear-motor-4ik25gn-200px.jpg
Low-Speed Synchronous Motors
Low-speed synchronous motors provide highly precise speed regulation, low-speed rotation and quick bi-directional rotation. The basic construction of low-speed synchronous motors is the same as that of stepper motors.
/Asset/SMK_top.jpg