-
Closed Loop Stepper Motor Drivers
rs-by-technology-closed-loop-stepper-motor-drivers
-
AZ Series Closed Loop Absolute Type Stepper Motor Drivers (AC Input)

The αSTEP AZ Series offers closed loop control, substantially reduces heat generation from the motor and by incorporating the newly developed Mechanical Absolute Encoder, absolute-type positioning is available, without battery back-up or external sensors to buy. Advanced operation and function control is also included through our MEXE02 software (free download). The αSTEP AZ Series can perform quick positioning operations over a short distance while providing smooth performance.
- Built-in Protective Functions
- Emergency Torque Off Function
- Pulse Input, Built-in Controller (Stored Data), EtherNet/IP™ or RS-485 Communication Types
- Single-Phase 100-120 VAC or Single-Phase/Three-Phase 200-240 VAC
- For use with AZ Series Motors (AC Input)
-
AZ Series Closed Loop Absolute Type Stepper Motor Drivers (DC Input)

The αSTEP AZD (DC Input) pulse input driver offers closed loop control, substantially reduces heat generation from the motor and by incorporating the newly developed Mechanical Absolute Encoder technology, absolute-type positioning is available, without battery back-up or external sensors to buy. Advanced operation and function control is also included through our MEXE02 software (free download). The AZD driver contributes to quick positioning operations over a short distance while providing smooth performance.
- For use with AZ Series Motors (DC Input)
- Built-in Protective Functions
- Pulse Input or Built-in Controller (Stored Data) Types
- Multi-Axis Control supporting EtherCAT Communications
- 24/48 VDC
-
AR Series Closed Loop Stepper Motor Drivers (AC Input)

The αSTEP ARD pulse input drivers substantially reduces heat generation from the stepper motor through the use of high-efficiency technology. In addition to implementing the closed loop control based on Oriental Motor's original αSTEP technology, the ARD drivers also achieves up to 40% less power consumption, low vibration, improved angle accuracy and is capable of driving large inertia loads. There is no hunting or gain tuning.
- Built-in Protective Functions
- Pulse Input or Built-in Controller (Stored Data) Types
- Single-Phase 100-115, 200-240 VAC or Three-Phase 200-230 VAC
- For use with AR Series Motors (AC Input)
-
AR Series Closed Loop Stepper Motor Drivers (DC Input)
The αSTEP ARD (DC Input) pulse input drivers substantially reduces heat generation from the stepper motor through the use of high-efficiency technology. In addition to implementing the closed loop control based on Oriental Motor's original αSTEP technology, the ARD drivers also achieves up to 40% less power consumption, low vibration, improved angle accuracy and is capable of driving large inertia loads. There is no hunting or gain tuning.
- Built-in Protective Functions
- Pulse Input or Built-in Controller (Stored Data) Types
- 24/48 VDC
- For use with AR Series Motors (DC Input)