La siguiente información está en inglés
  • Stepper Motor Driver

    αSTEP

    The αSTEP ARD stored data stepper motor driver substantially reduces heat generation from the stepper motor through the use of high-efficiency technology. In addition to implementing the closed loop control based on Oriental Motor's original αSTEP technology, the ARD drivers also achieves up to 40% less power consumption, low vibration, improved angle accuracy and is capable of driving large inertia loads. There is no hunting or gain tuning.

    • Built-in Protective Functions
    • Single-Phase 100-115 or 200-240 VAC
    • For use with AR Series Motors

  • Stepper Motor Driver

    αSTEP

    The αSTEP ARD pulse input drivers substantially reduces heat generation from the stepper motor through the use of high-efficiency technology. In addition to implementing the closed loop control based on Oriental Motor's original αSTEP technology, the ARD drivers also achieves up to 40% less power consumption, low vibration, improved angle accuracy and is capable of driving large inertia loads. There is no hunting or gain tuning.

    • Built-in Protective Functions
    • Single-Phase 100-115, 200-240 VAC or Three-Phase 200-240 VAC
    • For use with AR Series Motors