As informações abaixo estão em inglês
  • Stepper Motor Driver

    αSTEP

    The αSTEP ARD (DC Input) stored data stepper motor driver substantially reduces heat generation from the stepper motor through the use of high-efficiency technology. In addition to implementing the closed loop control based on Oriental Motor's original αSTEP technology, the ARD drivers also achieves up to 40% less power consumption, low vibration, improved angle accuracy and is capable of driving large inertia loads. There is no hunting or gain tuning.

    • Built-in Protective Functions
    • 24/48 VDC
    • For use with AR Series Motors (DC Input)

  • Stepper Motor Driver

    αSTEP

    The αSTEP ARD (DC Input) pulse input drivers substantially reduces heat generation from the stepper motor through the use of high-efficiency technology. In addition to implementing the closed loop control based on Oriental Motor's original αSTEP technology, the ARD drivers also achieves up to 40% less power consumption, low vibration, improved angle accuracy and is capable of driving large inertia loads. There is no hunting or gain tuning.

    • Built-in Protective Functions
    • Pulse Input Type
    • 24/48 VDC
    • For use with AR Series Motors (DC Input)


 

©2017 - Oriental Motor do Brasil Ltda. - Todos os direitos reservados