Busca de Manual e desenho 3D (CAD)
Para localizar o manual o desenho 3D (CAD) do produto digite o código do produto
-
Controllers / Network Gateways
stepper-motor-controllers-network-gateways
-

The MRC01 robot controller supports easy programming and control of in-house designed custom built robots with 3 simple steps: "Initial Setup", "Operating Programming" and "Operational Checking".
Use the αSTEP AZ Series family of products to support your in-house design for improved performance and ease of use.- Easily introduce custom built robots to existing systems
- Direct control via EtherNet/IP™
- Easy setup even for beginners (no ladder logic)
- Experience the "MRC Studio" programming software (trial version) before purchase
- Requires AZ Series driver (one per axis): built-in controller type (AC/DC) or mini driver RS-485 communication type (24/48 VDC)

EtherNet/IP™ is a trademark of ODVA. -
A network gateway / converter is a transducer from the host communication protocol to our unique RS-485 communication protocol. By using this network converter, our RS-485 compatible products can be controlled under host communication environment.
Includes: Communication Cable, Power Supply Connector, ESI File.- EtherCAT
- CC-Link
- MECHATROLINK - II
- MECHATROLINK - III