Motores sin Escobillas
- Motores sin Escobillas Sistemas de Control de Velocidad CA
- Motores sin Escobillas Sistemas de Control de Velocidad CC
Atuadores Lineares
- Atuadores Lineares - Guías Lineales Motorizadas
- Atuadores Lineares - Cilindros Lineales Motorizados
- Atuadores Lineares Compactos
- Atuadores Lineares (Actuadores Únicamente)
- Controladores / Productos de Red
Actuadores Hiratorios Huecos
CAD / Búsqueda Manual
Para encontrar CAD y Manuales de Operador de nuestros products, por favor realice la búsqueda usando el número de item
![]()
Para Inglés o Español:
Para japonés:
Clientes de Mexíco:
Servicio Al Cliente - +001-847-871-5931
Soporte técnico - 800-681-5309
Clientes Internacionales:
+1-847-871-5931 o
+1-310-715-3304
Para soporte en productos del catálogo japonés:
1-800-746-6872 o
+1-310-715-3304
-
World K Series Single-Phase AC Motors
world-k-series-single-phase-ac-motors
-
1 W (1/750 HP) World K Series Single-Phase AC Motors & Gear Motors
The World K Series AC motors & gear motors offer a wide selection with reliable performance, global agency approvals and conform to the RoHS Directive. These AC motors are available as a round shaft motor only or with a parallel shaft gearhead.
- 1 W (1/750 HP)
- 1.65 in. (42 mm) Frame Size
- Rated Torque
- Round Shaft = 1.13 oz-in (8 mN·m)
- Parallel Shaft Gear = 0.168 ~ 7.5 lb-in (0.019 ~ 0.85 N·m)
- Lead Wire Type
-
3 W (1/250 HP) World K Series Single-Phase AC Motors & Gear Motors
The World K Series AC motors & gear motors offer a wide selection with reliable performance, global agency approvals and conform to the RoHS Directive. These AC motors are available as a round shaft motor only or with a parallel shaft gearhead.
- 3 W (1/250 HP)
- 1.65 in. (42 mm) Frame Size
- Rated Torque
- Round Shaft = 1.42 oz-in (10 mN·m)
- Parallel Shaft Gear = 0.21 ~ 8.8 lb-in (0.024 ~ 1 N·m)
- Lead Wire Type
-
6 W (1/125 HP) World K Series Single-Phase AC Motors & Gear Motors
The World K Series AC motors & gear motors offer a wide selection with reliable performance, global agency approvals and conform to the RoHS Directive. These AC motors are available as a round shaft motor only or with a parallel shaft gearhead.
- 6 W (1/125 HP)
- 2.36 in. (60 mm) Frame Size
- Rated Torque
- Round Shaft = 6.9 oz-in (49 mN·m)
- Parallel Shaft Gear = 1.06 ~ 26 lb-in (0.12 ~ 3 N·m)
- Lead Wire Type
-
15 W (1/50 HP) World K Series Single-Phase AC Motors & Gear Motors
The World K Series AC motors & gear motors offer a wide selection with reliable performance, global agency approvals and conform to the RoHS Directive. These AC motors are available as a round shaft motor only or with a parallel shaft gearhead.
- 15 W (1/50 HP)
- 2.76 in. (70 mm) Frame Size
- Rated Torque
- Round Shaft = 17.7 oz-in (125 mN·m)
- Parallel Shaft Gear = 2.6 ~ 44 lb-in (0.3 ~ 5 N·m)
- Lead Wire Type
-
25 W (1/30 HP) World K Series Single-Phase AC Motors & Gear Motors
The World K Series AC motors & gear motors offer a wide selection with reliable performance, global agency approvals and conform to the RoHS Directive. These AC motors are available as a round shaft motor only or with a parallel shaft gearhead.
- 25 W (1/30 HP)
- 3.15 in. (80 mm) Frame Size
- Rated Torque
- Round Shaft = 29 oz-in (205 mN·m)
- Parallel Shaft Gear = 4.4 ~ 70 lb-in (0.5 ~ 8 N·m)
- Right-Angle Gear = 1.77 ~ 70 lb-in (0.2 ~ 8 N·m)
- Lead Wire, Conduit Box or Terminal Box Types
-
40 W (1/19 HP) World K Series Single-Phase AC Motors & Gear Motors
The World K Series AC motors & gear motors offer a wide selection with reliable performance, global agency approvals and conform to the RoHS Directive. These AC motors are available as a round shaft motor only or with a parallel shaft gearhead.
- 40 W (1/19 HP)
- 3.54 in. (90 mm) Frame Size
- 3.15 in. (80 mm) Frame Size [2-Pole, High Speed]
- Rated Torque
- Round Shaft = 44 oz-in (315 mN·m)
- Parallel Shaft Gear = 6.8 ~ 88 lb-in (0.77 ~ 10 N·m)
- Right-Angle Gear = 3.4 ~ 88 lb-in (0.39 ~ 10 N·m)
- Lead Wire, Conduit Box or Terminal Box Types
-
60 W (1/12 HP) World K Series Single-Phase AC Motors & Gear Motors
The World K Series AC motors & gear motors offer a wide selection with reliable performance, global agency approvals and conform to the RoHS Directive. These AC motors are available as a round shaft motor only or with a parallel shaft gearhead.
- 60 W (1/12 HP)
- 3.54 in. (90 mm) Frame Size
- 3.15 in. (80 mm) Frame Size [2-Pole, High Speed]
- Rated Torque
- Round Shaft = 69 oz-in (490 mN·m)
- Parallel Shaft Gear = 10.6 ~ 177 lb-in (1.2 ~ 20 N·m)
- Right-Angle Gear = 5.3 ~ 177 lb-in (0.61 ~ 20 N·m)
- Lead Wire, Conduit Box or Terminal Box Types
-
90 W (1/8 HP) World K Series Single-Phase AC Motors & Gear Motors
The World K Series AC motors & gear motors offer a wide selection with reliable performance, global agency approvals and conform to the RoHS Directive. These AC motors are available as a round shaft motor only or with a parallel shaft gearhead.
- 90 W (1/8 HP)
- 3.54 in. (90 mm) Frame Size
- Rated Torque
- Round Shaft = 103 oz-in (730 mN·m)
- Parallel Shaft Gear = 15.9 ~ 177 lb-in (1.8 ~ 20 N·m)
- Right-Angle Gear = 8 ~ 177 lb-in (0.91 ~ 20 N·m)
- Lead Wire, Conduit Box or Terminal Box Types
-
150 W (1/5 HP) World K Series Single-Phase AC Motors
The World K Series AC motors offer a wide selection with reliable performance, global agency approvals and conform to the RoHS Directive. These AC motors are available as a round shaft motor.
- 150 W (1/5 HP) 2-Pole, High Speed Motors
- 3.54 in. (90 mm) Frame Size
- Rated Torque = 79 oz-in (560 mN·m)
- Lead Wire Type