Free Shipping for Online Orders. Terms and conditions apply.

The AlphaStep EAC Series electric linear actuators are quick and responsive and incorporate a ball screw design, offering high performance from low speed to high speed or with light loads or heavy loads, regardless of demanding operating conditions. Available in a straight type or reversed motor type and with a shaft guide and cover version also available, saves design time and parts. All AlphaStep EAC Series are available with an electromechanical brake ideal for vertical operations.

Items
Electric Cylinder

Motorized Cylinder - Reversed Motor Type (Cylinder and Motor Only)
Web Price $581.00

Electric Cylinder

Motorized Cylinder - Reversed Motor Type (Cylinder and Motor Only)
Web Price $581.00

Electric Cylinder

Motorized Cylinder - Reversed Motor Type (Cylinder and Motor Only)
Web Price $599.00

Electric Cylinder

Motorized Cylinder - Reversed Motor Type (Cylinder and Motor Only)
Web Price $599.00

Electric Cylinder

Motorized Cylinder - Reversed Motor Type (Cylinder and Motor Only)
Web Price $616.00
Actuator Frame Size - 60 mm (W) x 60 mm (H)  
Power Input - DC
Guide - Not Equipped
Electromagnetic Brake - Not Equipped
Motor Location - Reversed Motor Type
Dynamic Permissible Moment -
Static Permissible Moment -
Lead - 12 mm
Stroke - 50 mm - 100 mm - 150 mm - 200 mm - 250 mm
Max. Speed - 600 mm/s
Thrust - ~200 N  
Push Force - 400 N  
Max. Horizontal Transportable Mass - ~30 kg  
Max. Vertical Transportable Mass -
Resolution - 100 ~ 10000 P/R
Repetitive Positioning Accuracy - ±0.02 mm
RoHS Compliant
- Yes

 

©2018 - ORIENTAL MOTOR USA CORP. - All Rights Reserved