US Series AC Speed Control (Legacy)
> Advanced Search
Advanced Search in US Series AC Speed Control (Legacy)
Specifications
Output Power
No Preference
6 W (1/125 HP)
15 W (1/50 HP)
25 W (1/30 HP)
40 W (1/19 HP)
60 W (1/12 HP)
90 W (1/8 HP)
Power Supply
No Preference
Single-Phase 110/115 VAC
Single-Phase 220/230 VAC
Gear Ratio (X:1) (:1)
No Preference
3
3.6
5
6
7.5
9
12.5
15
18
25
30
36
50
60
75
90
100
120
150
180
Shaft/Gear Type
Round Shaft (No Gearhead)
Parallel Shaft Gearhead
Right-Angle Solid Shaft Gearhead
Right-Angle Hollow Shaft Gearhead
Permissible Torque (1200 r/min) (lb-in)
At Least :
No More Than :
Available Range: 0.444 to 260
Min. Variable Speed (r/min)
At Least :
No More Than :
Available Range: 0.5 to 90
Max. Variable Speed (r/min)
At Least :
No More Than :
Available Range: 8.8 to 1600
Permissible Load Inertia (oz-in
2
)
At Least :
No More Than :
Available Range: 0.34 to 15000
Clear
Cancel
Advanced Search
close