Use the up and down arrows to select a result. Press enter to go to the selected search result. Touch device users can use touch and swipe gestures.
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
AXH Series Brushless Speed Control Systems
> Advanced Search
Advanced Search in AXH Series Brushless Speed Control Systems
Unit of Measure
Imperial
Metric
Specifications
Output Power
No Preference
15 W (1/50 HP)
30 W (1/25 HP)
50 W (1/15 HP)
100 W (1/8 HP)
Power Supply
No Preference
24 VDC
Gear Ratio (X:1) (:1)
No Preference
5
10
15
20
30
50
100
200
Rated Torque (lb-in)
At Least :
No More Than :
Available Range: 0.4 to 260
Min. Variable Speed (r/min)
At Least :
No More Than :
Available Range: 0.5 to 100
Max. Variable Speed (r/min)
At Least :
No More Than :
Available Range: 12.5 to 3000
Permissible Load Inertia (oz-in
2
)
At Least :
No More Than :
Available Range: 2.2 to 13675
Clear
Cancel
Advanced Search
close