Use the up and down arrows to select a result. Press enter to go to the selected search result. Touch device users can use touch and swipe gestures.
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
EZS Series Electric Linear Slides
> Advanced Search
Advanced Search in EZS Series Electric Linear Slides
Unit of Measure
Imperial
Metric
Specifications
Power Supply
No Preference
24 VDC
Single-Phase 110-115 VAC
Single-Phase 200-230 VAC
Electromagnetic Brake
No Preference
Equipped
Not Equipped
Max Speed (mm/s)
At Least :
No More Than :
Available Range: 300 to 800
Max Thrust Force (N)
At Least :
No More Than :
Available Range: 23 to 184
Stroke (mm)
No Preference
50
100
150
200
250
300
400
500
Controller
No Preference
Absolute
Incremental
Controller Included
No Preference
No
Yes
Clear
Cancel
Advanced Search
close