Use the up and down arrows to select a result. Press enter to go to the selected search result. Touch device users can use touch and swipe gestures.
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
FBL II Series Brushless Speed Control Systems
> Advanced Search
Advanced Search in FBL II Series Brushless Speed Control Systems
Specifications
Output Power
No Preference
75 W (1/10 HP)
120 W (1/6 HP)
Power Supply
No Preference
Single-Phase 100-115 VAC
Single-Phase 200-230 VAC
Three-Phase 200-230 VAC
Gear Ratio (X:1) (:1)
No Preference
5
10
15
20
30
50
100
200
Shaft/Gear Type
Round Shaft (No Gearhead)
Parallel Shaft Gearhead
Rated Torque (lb-in)
At Least :
No More Than :
Available Range: 2.2 to 260
Min. Variable Speed (r/min)
At Least :
No More Than :
Available Range: 1.5 to 3000
Max. Variable Speed (r/min)
At Least :
No More Than :
Available Range: 1.5 to 3000
Permissible Load Inertia (oz-in
2
)
At Least :
No More Than :
Available Range: 20 to 13700
Clear
Cancel
Advanced Search
close