Use the up and down arrows to select a result. Press enter to go to the selected search result. Touch device users can use touch and swipe gestures.
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
AC Motors & Gear Motors
>
Constant Speed AC Motors & Gear Motors
>
200 W (1/4 HP) BH Series Single-Phase AC Motors & Gear Motors (Legacy)
> Advanced Search
Advanced Search in 200 W (1/4 HP) BH Series Single-Phase AC Motors & Gear Motors (Legacy)
Unit of Measure
Imperial
Metric
Specifications
Voltage (VAC)
Single-Phase 110/115 VAC
Single-Phase 220/230 VAC
Shaft/Gear Type
Round Shaft (No Gearhead)
Parallel Shaft Gearhead
Right-Angle Solid Shaft Gearhead
Right-Angle Hollow Shaft Gearhead
Type
Terminal Box
Electromagnetic Brake
Equipped
Not Equipped
Rated Torque (lb-in)
At Least :
No More Than :
Available Range: 11.25 to 530
Rated Torque (N·m)
At Least :
No More Than :
Available Range: 1.27 to 60
Rated Speed (rpm)
At Least :
No More Than :
Available Range: 8.3 to 1500
Permissible Load Inertia (oz-in
2
)
At Least :
No More Than :
Available Range: 98 to 27250
Clear
Cancel
Advanced Search
close