Compact Motorized Cylinders (Discontinued)
> Advanced Search
Advanced Search in Compact Motorized Cylinders (Discontinued)
Metric
Specifications
Motor Type
PKP Series
Actuator Frame Size (mm)
28
Drive Method
Precision Ball Screw
Type
Table Type
Rod Type
Rod Type with Guide
Guide
Equipped
Not Equipped
Cable Direction
Down
Left
Right
Up
Mount
Flange Mount
Foot Mount
Not Equipped
Electromagnetic Brake
Not Equipped
Adjusting Knob
Equipped
Not Equipped
Stroke (mm)
30
Max. Vertical Transportable Mass (kg)
At Least :
No More Than :
Available Range: 2 to 2
Max. Horizontal Transportable Mass (kg)
At Least :
No More Than :
Available Range: 0.2 to 4
Max. Thrust Force (N)
At Least :
No More Than :
Available Range: 20 to 20
Current per Phase (A/phase)
1.5
Clear
Cancel
Advanced Search
close