Use the up and down arrows to select a result. Press enter to go to the selected search result. Touch device users can use touch and swipe gestures.
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
KII Series AC Induction Gear Motors (Legacy)
> Advanced Search
Advanced Search in KII Series AC Induction Gear Motors (Legacy)
Unit of Measure
Imperial
Metric
Specifications
Output Power
No Preference
25 W (1/30 HP)
40 W (1/19 HP)
60 W (1/12 HP)
90 W (1/8 HP)
Voltage (VAC)
No Preference
Single-Phase 110/115 VAC
Single-Phase 220/230 VAC
Shaft/Gear Type
Parallel Shaft Gearhead
Output Shaft
No Preference
Imperial
Metric
Type
No Preference
Terminal Box
Rated Torque (lb-in)
At Least :
No More Than :
Available Range: 6.8 to 350
Rated Torque (N·m)
At Least :
No More Than :
Available Range: 0.2 to 40
Rated Speed (rpm)
At Least :
No More Than :
Available Range: 4.1 to 360
Clear
Cancel
Advanced Search
close