Use the up and down arrows to select a result. Press enter to go to the selected search result. Touch device users can use touch and swipe gestures.
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
Rack and Pinion Systems
> Advanced Search
Advanced Search in Rack and Pinion Systems
Specifications
Basic Speed (inch/s)
No Preference
0.39
0.79
1.77
Rack Stroke (inch)
No Preference
31.5
35.43
39.37
3.94
7.87
11.81
15.75
19.69
23.62
27.56
Maximum Transportable Mass (lbs)
At Least :
No More Than :
Available Range: 19.8 to 220
Max. Permissible Overhung Load (lb.)
At Least :
No More Than :
Available Range: 1.8 to 27
Linear Direction
No Preference
Horizontal
Vertical
Motor Included
No Preference
No
Yes
Motor Type
No Preference
Torque Motor
Variable Speed
Induction
Reversible
Linear Gearhead
Motor Frame Size (in. sq.)
No Preference
2.36
3.15
Voltage (VAC)
No Preference
Single-Phase 110/115
Single-Phase 220/230
Three-Phase 200/220/230
Type
No Preference
Lead Wire
Terminal Box
Electromagnetic Brake
No Preference
Equipped
Not Equipped
Clear
Cancel
Advanced Search
close