Use the up and down arrows to select a result. Press enter to go to the selected search result. Touch device users can use touch and swipe gestures.
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
Packages
>
Stepper Motor / Driver Packages
>
CRK Series Stepper Motors with Built-in Controller (Stored Program) (DC Input)
> Advanced Search
Advanced Search in CRK Series Stepper Motors with Built-in Controller (Stored Program) (DC Input)
Unit of Measure
Imperial
Metric
Specifications
Frame Size (Search) (in)
No Preference
0.79
1.1
1.65
2.36
Frame Size (Search) (mm)
No Preference
20
28
42
60
Speed (r/min)
Refer to Speed-Torque Characteristics
Holding Torque (oz-in)
At Least :
No More Than :
Available Range: 3.2 to 1130
Holding Torque (N·m)
At Least :
No More Than :
Available Range: 0.0231 to 8
Gear Type
No Preference
Taper Hobbed, Low Backlash (up to 45 arc min), Offset Shaft
Planetary, Low Backlash (up to 35 arc min), Centered Shaft
Harmonic, Non Backlash (0 arc min), Centered Shaft
No Gearhead
Electromagnetic Brake
No Preference
Equipped
Not Equipped
Power Supply
No Preference
24 VDC
Step Angle (°)
No Preference
0.36
0.72
Clear
Cancel
Advanced Search
close