The Mounting Adapter for Linear Actuator saves space and reduces design time compared to a custom-built mechanism.

  • Linear motion mechanism with a rolled ball screw and an iron nut
  • Easy installation without the need of coupling to an Oriental Motor stepper motor
  • For the 30 mm frame size, thrust force is at max. 50 N
Items
Lead Screw Actuator Adapter

30 mm Rolled Ball Screw Actuator Attachment / Mounting Adapter for Linear Actuator (3 mm Lead) (100 mm Stroke)
Web Price $575.00

Lead Screw Actuator Adapter

30 mm Rolled Ball Screw Actuator Attachment / Mounting Adapter for Linear Actuator (6 mm Lead) (100 mm Stroke)
Web Price $690.00
Lead Time1 - {Contact your local sales office for more information.} - {Contact your local sales office for more information.}
Frame Size - 30 mm
Motor Series - AZ Series Hybrid Step-Servo Motors
Drive Method - Rolled Ball Screw
Stroke - 100 mm
Permissible Thrust Load - 50 N - 25 N
Permissible Speed - 120 mm/s - 240 mm/s
Lead - 3 mm - 6 mm
Max. Horizontal Transportable Mass - 5 kg
Max. Vertical Transportable Mass - 5 kg - 2.5 kg
Repetitive Positioning Accuracy - ±0.01 mm
Screw Material - Iron
Screw Shaft Diameter - 6 mm
Agency Approvals -
Install -
  • 1 Quoted Ship Date for orders placed before 12:00 pm PST. Quantities may affect Shipping Date.

 

©2025 - ORIENTAL MOTOR USA CORP. - All Rights Reserved