The BLS Series combines an efficient, compact, and lightweight brushless motor with a slim, universal driver. This series meets simple variable speed requirements where space is limited.
Connection cables required (sold separately)
| Items |
BL2M230KCP-GF / GFS2G5FR / BLSD-K 30 W (1/25 HP) BLS Series Brushless DC Motor Speed Control System (Hollow Shaft Gearhead 5:1) (24 VDC) Web Price $600.00
|
BL2M230KCP-GF / GFS2G5FR / BLSD-KR 30 W (1/25 HP) BLS Series Brushless DC Motor Speed Control System (Hollow Shaft Gearhead 5:1) (24 VDC) Web Price $638.00
|
BL2M230KCP-GF / GFS2G10FR / BLSD-K 30 W (1/25 HP) BLS Series Brushless DC Motor Speed Control System (Hollow Shaft Gearhead 10:1) (24 VDC) Web Price $600.00
|
BL2M230KCP-GF / GFS2G10FR / BLSD-KR 30 W (1/25 HP) BLS Series Brushless DC Motor Speed Control System (Hollow Shaft Gearhead 10:1) (24 VDC) Web Price $638.00
|
BL2M230KCP-GF / GFS2G15FR / BLSD-K 30 W (1/25 HP) BLS Series Brushless DC Motor Speed Control System (Hollow Shaft Gearhead 15:1) (24 VDC) Web Price $600.00
|
|||||
| Output Power | - 30 W (1/25 HP) | |||||||||
| Power Supply | - 24 VDC | |||||||||
| Shaft/Gear Type | - Hollow Shaft Flat Gearhead | |||||||||
| Gear Ratio (X:1) | - 5 :1 | - 5 :1 | - 10 :1 | - 10 :1 | - 15 :1 | |||||
| Output Shaft Diameter | - 12 mm | |||||||||
| Rated Torque | - 3.54 lb-in0.4 N·m | - 3.54 lb-in0.4 N·m | - 7.26 lb-in0.82 N·m | - 7.26 lb-in0.82 N·m | - 8.85 lb-in1 N·m | |||||
| Variable Speed Range (r/min) | - 20 ~ 800 | - 20 ~ 800 | - 10 ~ 400 | - 10 ~ 400 | - 6.7 ~ 267 | |||||
| Permissible Load Inertia | - 65.61 oz-in²12 x 10-4 kg·m² | - 65.61 oz-in²12 x 10-4 kg·m² | - 273.37 oz-in²50 x 10-4 kg·m² | - 273.37 oz-in²50 x 10-4 kg·m² | - 601.42 oz-in²110 x 10-4 kg·m² | |||||
| Permissible Overhung Load | - 0.39 in. from Shaft End = 101.2 lb0.79 in. from Shaft End = 83.2 lb10 mm from Shaft End = 450 N20 mm from Shaft End = 370 N | - 0.39 in. from Shaft End = 101.2 lb0.79 in. from Shaft End = 83.2 lb10 mm from Shaft End = 450 N20 mm from Shaft End = 370 N | - 0.39 in. from Shaft End = 101.2 lb0.79 in. from Shaft End = 83.2 lb10 mm from Shaft End = 450 N20 mm from Shaft End = 370 N | - 0.39 in. from Shaft End = 101.2 lb0.79 in. from Shaft End = 83.2 lb10 mm from Shaft End = 450 N20 mm from Shaft End = 370 N | - 0.79 in. from Shaft End = 89.9 lb0.39 in. from Shaft End = 112.4 lb10 mm from Shaft End = 500 N20 mm from Shaft End = 400 N | |||||
| Speed Control Method (Select one of the following) | - | |||||||||
| Number of Speed Settings | - | |||||||||
| Multi-Speed Setting Method | - | |||||||||
|
RoHS Compliant |
- Yes | |||||||||
| I/O Functions | - | |||||||||
|
|
||||||||||