Standard AC motors are used generally as a power source for automated equipment, because these motors can be operated easily by connecting the motor directly to an AC power supply. The KIIS Series offers higher strength gears that maximize motor performance, offer long life with simple wiring and flexible mounting options, all at affordable prices. These are the characteristics of the new standard in AC motors, the next generation KIIS Series.
  • 200 W (1/4 HP)
  • 4.33 in. (110 mm) Frame Size
  • more
Unit of Measure
Items
AC Gear Motor

200 W (1/4 HP) Induction Gear Motor (15:1 Gear Ratio, Three-Phase 220/230 VAC)
Web Price Request Quote

AC Gear Motor

200 W (1/4 HP) Induction Gear Motor (20:1 Gear Ratio, Three-Phase 220/230 VAC)
Web Price Request Quote

AC Gear Motor

200 W (1/4 HP) Induction Gear Motor (25:1 Gear Ratio, Three-Phase 220/230 VAC)
Web Price Request Quote

AC Gear Motor

200 W (1/4 HP) Induction Gear Motor (30:1 Gear Ratio, Three-Phase 220/230 VAC)
Web Price Request Quote

AC Gear Motor

200 W (1/4 HP) Induction Gear Motor (40:1 Gear Ratio, Three-Phase 220/230 VAC)
Web Price Request Quote
Frame Size - 4.33 in110 mm
Output Power - 200 W (1/4 HP)
Voltage (VAC) - Three-Phase 220/230 VAC
Frequency (Hz) - 60 50
Current - 1.00 A [220 VAC, 50 Hz]
0.90 A [220 VAC, 60 Hz]
1.02 A [230 VAC, 50 Hz]
0.89 A [230 VAC, 60 HZ]
Type - Terminal Box
Electromagnetic Brake - Not Equipped
Shaft/Gear Type - Right-Angle Solid Shaft Gearhead
Gear Ratio (X:1) - 15 :1 - 20 :1 - 25 :1 - 30 :1 - 40 :1
Shaft Orientation - Left
Output Shaft Diameter - 28 mm
Rated Torque - 113 lb-in [60 Hz]  137 lb-in [50 Hz]  12.8 N·m [60 Hz]  15.5 N·m [50 Hz]   - 153 lb-in [60 Hz]  184 lb-in [50 Hz]  17.3 N·m [60 Hz]  20.8 N·m [50 Hz]   - 192 lb-in [60 Hz]  230 lb-in [50 Hz]  21.7 N·m [60 Hz]  26.1 N·m [50 Hz]   - 230 lb-in [60 Hz]  270 lb-in [50 Hz]  26.1 N·m [60 Hz]  31.4 N·m [50 Hz]   - 300 lb-in [60 Hz]  370 lb-in [50 Hz]  35 N·m [60 Hz]  42.1 N·m [50 Hz]  
Rated Speed (rpm) - 100 [50 Hz] 120 [60 Hz] - 75 [50 Hz] 90 [60 Hz] - 60 [50 Hz] 72 [60 Hz] - 50 [50 Hz] 60 [60 Hz] - 37 [50 Hz] 45 [60 Hz]
Permissible Load Inertia - 2500 oz-in²450 x 10-4 kg·m² - 4400 oz-in²800 x 10-4 kg·m² - 6800 oz-in²1250 x 10-4 kg·m² - 9800 oz-in²1800 x 10-4 kg·m² - 17500 oz-in²3200 x 10-4 kg·m²
Permissible Overhung Load - 0.39 in. from Shaft End = 420 lb0.79 in. from Shaft End = 450 lb10 mm from Shaft End = 1900 N20 mm from Shaft End = 2000 N
Permissible Thrust Load - 180 lb800 N
RoHS Compliant
- These products do not contain substances that exceed the regulation values in the RoHS Directive.
Safety Standards
- UL CCC CE

 

©2025 - ORIENTAL MOTOR USA CORP. - All Rights Reserved