Synchronous motors provide rotation at a fixed speed in synchronization with the frequency of the power source, regardless of fluctuation of the load or line voltage. Synchronous speed is 1800 r/min at 60 Hz. It is possible to decrease motor rotation by attaching a gearhead.
Items
K_top.jpg

Synchronous Motor

K_top.jpg

Synchronous Motor

K_top.jpg

Synchronous Motor

K_top.jpg

Synchronous Motor

K_top.jpg

Synchronous Motor
Motor Frame Size
- 2.36 in. sq.
Output Power - 4 W (1/190 HP)
Voltage (VAC) - Single-Phase 115 VAC
Frequency (Hz) - 60
Gear Ratio (X:1) - 3 :1 - 3.6 :1 - 5 :1 - 6 :1 - 7.5 :1
Shaft/Gear Type - Parallel Shaft Gearhead
Rated Torque (lb-in)
- 0.46 - 0.56 - 0.78 - 0.97 - 1.15
Rated Speed (rpm)
- 600 - 500 - 360 - 300 - 240
Permissible Load Inertia
- 3.06 oz-in2 - 4.4064 oz-in2 - 8.50 oz-in2 - 12.24 oz-in2 - 19.125 oz-in2
RoHS Compliant
- No
Safety Standards
- UL CSA EN CE

 

©2025 - ORIENTAL MOTOR USA CORP. - All Rights Reserved