The BXII Series brushless DC motor and driver packages offer high performance and high function, up to 4,000 r/min, for a wide range of applications. The driver is user friendly with easy wiring, data setting and LED display on the front panel and is compact and easy to mount.
Unit of Measure
Items
Brushless DC Motor

30 W (1/25 HP) Brushless DC Motor Speed Control System (5:1 Gear Ratio) (Single-Phase 100-120 VAC)
Web Price Request Quote

Brushless DC Motor

30 W (1/25 HP) Brushless DC Motor Speed Control System (10:1 Gear Ratio) (Single-Phase 100-120 VAC)
Web Price Request Quote

Brushless DC Motor

30 W (1/25 HP) Brushless DC Motor Speed Control System (15:1 Gear Ratio) (Single-Phase 100-120 VAC)
Web Price Request Quote

Brushless DC Motor

30 W (1/25 HP) Brushless DC Motor Speed Control System (20:1 Gear Ratio) (Single-Phase 100-120 VAC)
Web Price Request Quote

Brushless DC Motor

30 W (1/25 HP) Brushless DC Motor Speed Control System (30:1 Gear Ratio) (Single-Phase 100-120 VAC)
Web Price Request Quote
Motor Frame Size
- 2.36 in.60 mm
Output Power - 30 W (1/25 HP)
Power Supply - Single-Phase 100-120 VAC
Rated Input Current - 1.4 A
Shaft/Gear Type - Parallel Shaft Gearhead
Gear Ratio (X:1) - 5 :1 - 10 :1 - 15 :1 - 20 :1 - 30 :1
Output Shaft Diameter - 10 mm
Rated Torque - 3.90 lb-in0.45 N·m - 7.9 lb-in0.9 N·m - 12.3 lb-in1.4 N·m - 15.9 lb-in1.8 N·m - 23 lb-in2.6 N·m
Electromagnetic Brake - Not Equipped
Brake Type -
Static Friction Torque -
Variable Speed Range (r/min) - Digital setting: 0.4 ~ 800 r/min (2000:1)
Analog setting: 6 ~ 800 r/min (133:1)
- Digital setting: 0.2 ~ 400 r/min (2000:1)
Analog setting: 3 ~ 400 r/min (133:1)
- Digital setting: 0.13 ~ 267 r/min (2000:1)
Analog setting: 2 ~ 267 r/min (133:1)
- Digital setting: 0.1 ~ 200 r/min (2000:1)
Analog setting: 1.5 ~ 200 r/min (133:1)
- Digital setting: 0.07 ~ 133 r/min (2000:1)
Analog setting: 1 ~ 133 r/min (133:1)
Permissible Load Inertia - 66 oz-in²*When instantaneous stop or instantaneous bi-directional operation is performed = 8.5 oz-in²12 x 10-4 kg·m²*When instantaneous stop or instantaneous bi-directional operation is performed = 1.55 x 10-4 kg·m² - 270 oz-in²*When instantaneous stop or instantaneous bi-directional operation is performed = 34 oz-in²50 x 10-4 kg·m²*When instantaneous stop or instantaneous bi-directional operation is performed = 6.2 x 10-4 kg·m² - 600 oz-in²*When instantaneous stop or instantaneous bi-directional operation is performed = 77 oz-in²110 x 10-4 kg·m²*When instantaneous stop or instantaneous bi-directional operation is performed = 14 x 10-4 kg·m² - 1090 oz-in²*When instantaneous stop or instantaneous bi-directional operation is performed = 136 oz-in²200 x 10-4 kg·m²*When instantaneous stop or instantaneous bi-directional operation is performed = 24.8 x 10-4 kg·m² - 2000 oz-in²*When instantaneous stop or instantaneous bi-directional operation is performed = 310 oz-in²370 x 10-4 kg·m²*When instantaneous stop or instantaneous bi-directional operation is performed = 55.8 x 10-4 kg·m²
Permissible Overhung Load - 0.39 in. from Shaft End = 22
0.79 in. from Shaft End = 33 lb
10 mm from Shaft End = 100
20 mm from Shaft End = 150 N
- 0.39 in. from Shaft End = 33
0.79 in. from Shaft End = 45 lb
10 mm from Shaft End = 150
20 mm from Shaft End = 200 N
- 0.39 in. from Shaft End = 33
0.79 in. from Shaft End = 45 lb
10 mm from Shaft End = 150
20 mm from Shaft End = 200 N
- 0.39 in. from Shaft End = 33
0.79 in. from Shaft End = 45 lb
10 mm from Shaft End = 150
20 mm from Shaft End = 200 N
- 0.39 in. from Shaft End = 45
0.79 in. from Shaft End = 67 lb
10 mm from Shaft End = 200
20 mm from Shaft End = 300 N
Permissible Thrust Load - 9.0 lb40 N
Permissible Thrust Load -
Max. Extension Length (m) - Motor and driver distance: 99.7 ft. (30.4 m)
RoHS Compliant
- These products do not contain substances that exceed the regulation values in the RoHS Directive.
Safety Standards
- UL CSA CE

 

©2025 - ORIENTAL MOTOR USA CORP. - All Rights Reserved