Approved under typical international safety standards; bears the CE marking. Conformance with global power-supply voltages.
  • Frame sizes from 1.65 in to 3.54 in
  • Output power from 1/750 HP (1 W) to 1/8 HP (90 W)
  • Rated torque from 0.07 lb-in to 260 lb-in
  • Geared and round shaft models
Items
K_top.jpg

Induction Motor
Web Price Request Quote

K_top.jpg

Induction Motor
Web Price Request Quote

K_top.jpg

Induction Motor
Web Price Request Quote

K_top.jpg

Induction Motor
Web Price Request Quote

K_top.jpg

Induction Motor
Web Price Request Quote
Motor Frame Size
- 1.65 in. sq.
Output Power - 1 W (1/750 HP)
Voltage (VAC) - Single-Phase 110/115 VAC
Frequency (Hz) - 60
Gear Ratio (X:1) - 3 :1 - 3.6 :1 - 5 :1 - 6 :1 - 7.5 :1
Shaft/Gear Type - Parallel Shaft Gearhead
Type - Lead Wire
Rated Torque (lb-in)
- 0.168 - 0.2 - 0.28 - 0.34 - 0.43
Rated Speed (rpm) - 600 - 500 - 360 - 300 - 240
Permissible Load Inertia
- 0.792 oz-in2 - 1.14048 oz-in2 - 2.20 oz-in2 - 3.168 oz-in2 - 4.95 oz-in2
RoHS Compliant
- No
Safety Standards
- UL CSA EN CE

 

©2025 - ORIENTAL MOTOR USA CORP. - All Rights Reserved