The Brushless DC Motor and Driver Package BLH Series is a 24 VDC power supply input type, offering a wide speed range of 100 to 3000 r/min. A wide range of options are available to meet you application needs.
Unit of Measure
Items
BLH015K-A-img.jpg

15 W (1/50 HP) Brushless DC Motor Speed Control System (24 VDC)
Web Price Request Quote

BLH015K-_-img.jpg

15 W (1/50 HP) Brushless DC Motor Speed Control System (5:1 Gear Ratio) (24 VDC)
Web Price Request Quote

BLH015K-_-img.jpg

15 W (1/50 HP) Brushless DC Motor Speed Control System (10:1 Gear Ratio) (24 VDC)
Web Price Request Quote

BLH015K-_-img.jpg

15 W (1/50 HP) Brushless DC Motor Speed Control System (15:1 Gear Ratio) (24 VDC)
Web Price Request Quote

BLH015K-_-img.jpg

15 W (1/50 HP) Brushless DC Motor Speed Control System (20:1 Gear Ratio) (24 VDC)
Web Price Request Quote
Motor Frame Size
- 1.65 in.42 mm
Output Power - 15 W (1/50 HP)
Power Supply - 24 VDC
Shaft/Gear Type - Round Shaft (No Gearhead) - Parallel Shaft Gearhead - Parallel Shaft Gearhead - Parallel Shaft Gearhead - Parallel Shaft Gearhead
Gear Ratio (X:1) - - 5 :1 - 10 :1 - 15 :1 - 20 :1
Output Shaft Diameter - 6 mm
Rated Torque - 0.44 lb-in0.05 N·m - 2 lb-in0.23 N·m - 3.90 lb-in0.45 N·m - 6.0 lb-in0.68 N·m - 7.6 lb-in0.86 N·m
Variable Speed Range (r/min) - 100 ~ 3000 - 20 ~ 600 - 10 ~ 300 - 6.7 ~ 200 - 5 ~ 150
Permissible Load Inertia - 2.70 oz-in²0.5 x 10-4 kg·m² - 16 oz-in²*When instantaneous stop or instantaneous bi-directional operation is performed = 2.2 oz-in²3 x 10-4 kg·m²*When instantaneous stop or instantaneous bi-directional operation is performed = 0.4 x 10-4 kg·m² - 77 oz-in²*When instantaneous stop or instantaneous bi-directional operation is performed = 9.3 oz-in²14 x 10-4 kg·m²*When instantaneous stop or instantaneous bi-directional operation is performed = 1.7 x 10-4 kg·m² - 164 oz-in²*When instantaneous stop or instantaneous bi-directional operation is performed = 21 oz-in²30 x 10-4 kg·m²*When instantaneous stop or instantaneous bi-directional operation is performed = 3.9 x 10-4 kg·m² - 270 oz-in²*When instantaneous stop or instantaneous bi-directional operation is performed = 38 oz-in²50 x 10-4 kg·m²*When instantaneous stop or instantaneous bi-directional operation is performed = 7 x 10-4 kg·m²
Permissible Overhung Load - 0.39 in. from Shaft End = 11.2 lb10 mm from Shaft End = 50 N
Permissible Thrust Load - - 6.7 lb30 N - 6.7 lb30 N - 6.7 lb30 N - 6.7 lb30 N
Permissible Thrust Load - The permissible thrust load should not be greater than half the motor mass. - - - -
Speed Control Method (Select one of the following)
- Internal potentiometer External DC voltage External potentiometer (20kΩ, 1/4W)
Number of Speed Settings
- 2
Multi-Speed Setting Method - Switching between 2 speeds
One speed is set by the internal potentiometer (1 pc), while another speed is set by an external potentiometer (optional PAVR-20KZ) or by external DC voltage (0~5 VDC).
Instantaneous Stop - Yes
Multi-Axes Control
- Yes
Alarm Output - Yes
Power Input - DC
Position Control Mode - No
Torque Limit Control - No
Vertical Drive (Gravitational Operation) - No
Max. Extension Length (m)
- 2
RoHS Compliant
- Yes

 

©2025 - ORIENTAL MOTOR USA CORP. - All Rights Reserved