The EZS II series is a ball screw system ideal for quick positioning of large transportable masses in a compact, space saving body and features 3 frames sizes and up to 17 stroke lengths. The EZS II Series electric linear slide employs an AlphaStep stepping motor and controller system for tuning-free, closed loop operations. The EZS II series is available in 3 frames sizes and up to 17 stroke lengths.
  • Stroke Lengths from 50 to 700 mm (50 to 850mm for EZS6 models)
  • Large Transportable Mass
  • Space
  • more
Unit of Measure
Items
ezsii3-img.jpg

Motorized Linear Slide with Controller
Web Price Request Quote

ezsii3-img.jpg

Motorized Linear Slide with Controller
Web Price Request Quote

ezsii3-img.jpg

Motorized Linear Slide with Controller
Web Price Request Quote

ezsii3-img.jpg

Motorized Linear Slide with Controller
Web Price Request Quote

ezsii3-img.jpg

Motorized Linear Slide with Controller
Web Price Request Quote
Drive Method - Ball Screw
Actuator Frame Size - 2.13 in. (W) x 1.97 in. (H)  54 mm (W) x 50 mm (H)  
Power Supply - 24 VDC
Frequency -
Current - 1.7 A
Electromagnetic Brake
- Not Equipped - Equipped - Not Equipped - Equipped - Not Equipped
Lead - 0.4724 in.12 mm
Max. Speed - 23.62 in/s600 mm/s
Max. Horizontal Transportable Mass - 17 lb7.5 kg
Max. Vertical Transportable Mass - - 7.7 lb3.5 kg - - 7.7 lb3.5 kg -
Thrust - 9.7 lb43 N
Push Force - 22 lb100 N
Resolution - 0.0004 in.0.01 mm
Repetitive Positioning Accuracy - ±0.00079 in.±0.02 mm
Stroke - 1.97 in.50 mm - 1.97 in.50 mm - 3.94 in.100 mm - 3.94 in.100 mm - 5.91 in.150 mm
Controller Included - Yes
Safety Standards
- CE
List Price -

 

©2025 - ORIENTAL MOTOR USA CORP. - All Rights Reserved