Standard AC motors are used generally as a power source for automated equipment, because these motors can be operated easily by connecting the motor directly to an AC power supply. The KIIS Series offers higher strength gears that maximize motor performance, offer long life with simple wiring and flexible mounting options, all at affordable prices. These are the characteristics of the new standard in AC motors, the next generation KIIS Series.
  • 100 W (1/12 HP)
  • 3.54 in. (90 mm) Frame Size
  • Imperial
  • more
Unit of Measure
Items
AC Motor

100 W (1/8 HP) Induction Gear Motor (7.5:1 Gear Ratio, Three-Phase 220/230 VAC)
Web Price Request Quote

AC Motor

100 W (1/8 HP) Induction Gear Motor (10:1 Gear Ratio, Three-Phase 220/230 VAC)
Web Price Request Quote

AC Motor

100 W (1/8 HP) Induction Gear Motor (15:1 Gear Ratio, Three-Phase 220/230 VAC)
Web Price Request Quote

AC Motor

100 W (1/8 HP) Induction Gear Motor (20:1 Gear Ratio, Three-Phase 220/230 VAC)
Web Price Request Quote

AC Motor

100 W (1/8 HP) Induction Gear Motor (25:1 Gear Ratio, Three-Phase 220/230 VAC)
Web Price Request Quote
Frame Size - 3.54 in90 mm
Output Power - 100 W (1/8 HP)
Voltage (VAC) - Three-Phase 220/230 VAC
Frequency (Hz) - 60 50
Current - 0.55 A [220 VAC, 50 Hz]
0.57 A [230 VAC, 50 Hz]
0.52 A [60 Hz]
Type - Lead Wire
Electromagnetic Brake - Not Equipped
Shaft/Gear Type - Right-Angle Solid Shaft Gearhead
Gear Ratio (X:1) - 7.5 :1 - 10 :1 - 15 :1 - 20 :1 - 25 :1
Shaft Orientation - Left
Output Shaft Diameter - 22 mm
Rated Torque - 26 lb-in [60 Hz]  29 lb-in [50 Hz]  3 N·m [60 Hz]  3.3 N·m [50 Hz]   - 37 lb-in [60 Hz]  39 lb-in [50 Hz]  4.2 N·m [60 Hz]  4.5 N·m [50 Hz]   - 56 lb-in [60 Hz]  61 lb-in [50 Hz]  6.4 N·m [60 Hz]  7 N·m [50 Hz]   - 76 lb-in [60 Hz]  83 lb-in [50 Hz]  8.7 N·m [60 Hz]  9.4 N·m [50 Hz]   - 104 lb-in [50 Hz]  96 lb-in [60 Hz]  10.9 N·m [60 Hz]  11.8 N·m [50 Hz]  
Rated Speed (rpm) - 200 [50 Hz] 240 [60 Hz] - 150 [50 Hz] 180 [60 Hz] - 100 [50 Hz] 120 [60 Hz] - 75 [50 Hz] 90 [60 Hz] - 60 [50 Hz] 72 [60 Hz]
Permissible Load Inertia - 550 oz-in²100 x 10-4 kg·m² - 1040 oz-in²190 x 10-4 kg·m² - 2300 oz-in²420 x 10-4 kg·m² - 3800 oz-in²700 x 10-4 kg·m² - 6000 oz-in²1100 x 10-4 kg·m²
Permissible Overhung Load - 0.39 in. from Shaft End = 200 lb0.79 in. from Shaft End = 220 lb10 mm from Shaft End = 900 N20 mm from Shaft End = 1000 N
Permissible Thrust Load - 78 lb350 N
RoHS Compliant
- These products do not contain substances that exceed the regulation values in the RoHS Directive.
Safety Standards
- UL CCC CE

 

©2025 - ORIENTAL MOTOR USA CORP. - All Rights Reserved