Centrifugal fans / centrifugal blowers move air by means of the centrifugal force generated by rotating a cylindrical runner on which blades have been arranged. Centrifugal blowers have a small outlet, which concentrates air in a single direction, and are therefore suitable for local cooling. They also create large static pressure, making them optimal for cooling equipment through which air cannot flow easily and for airflow through ducts.
| Items |
MBD8-24S DC Centrifugal Fan / Blower Web Price Request Quote
|
MBD8-48S DC Centrifugal Fan / Blower Web Price Request Quote
|
MBD10-24S DC Centrifugal Fan / Blower Web Price Request Quote
|
MBD10-48S DC Centrifugal Fan / Blower Web Price Request Quote
|
MBD8-48 3.15 in. (80 mm) DC Centrifugal Fan / Blower Web Price Request Quote
|
|||||
| Impeller Diameter | - 3.15 in.80 mm | - 3.15 in.80 mm | - 3.94 in.100 mm | - 3.94 in.100 mm | - 3.15 in.80 mm | |||||
| Power Supply | - 24 VDC | - 48 VDC | - 24 VDC | - 48 VDC | - 48 VDC | |||||
| Current (A) | - 0.70 | - 0.50 | - 1 | - 0.70 | - 0.50 | |||||
| Speed (r/min) | - 2600 | - 2600 | - 2400 | - 2400 | - 2600 | |||||
| Max. Air Flow | - 51.2 CFM 1.45 m3/min | - 51.2 CFM 1.45 m3/min | - 68.8 CFM 1.95 m3/min | - 68.8 CFM 1.95 m3/min | - 51.2 CFM 1.45 m3/min | |||||
| Max. Static Pressure | - 0.786 inH2O 196 Pa | - 0.786 inH2O 196 Pa | - 1.18 inH2O 294 Pa | - 1.18 inH2O 294 Pa | - 0.786 inH2O 196 Pa | |||||
| Noise Level | - 51 dB (A) | - 51 dB (A) | - 56 dB (A) | - 56 dB (A) | - 51 dB (A) | |||||
| List Price |
-
$93.00 |
-
$97.00 |
-
$103.00 |
-
$107.00 |
- | |||||
| Output Type | - Open-collector output | - Open-collector output | - Open-collector output | - Open-collector output | - | |||||
|
|
||||||||||