αSTEP

The AR Series stepper motor adopts our αSTEP technology closed loop control so the motor does not lose synchronism even when subjected to abrupt load fluctuation or acceleration. Requires αSTEP AR Series Driver.

  • 3.35 in. (85 mm)/ 3.54 (90 mm) Frame Sizes
  • Closed Loop
  • DC Input
  • Single or Double Shaft
  • Geared Type Available
  • Electromagnetic Brake Type Available
Unit of Measure
Items
pcj_arm911ad

3.35 in. (85 mm) AR Series Closed Loop Stepper Motor (DC Input)
Web Price $310.00

pcj_arm98a-td

3.54 in. (90 mm) AR Series Closed Loop Taper Hobbed Gear Stepper Motor (Gear Ratio: 3.6:1) (DC Input)
Web Price $484.00

pcj_arm98a-td

3.54 in. (90 mm) AR Series Closed Loop Taper Hobbed Gear Stepper Motor (Gear Ratio: 7.2:1) (DC Input)
Web Price $484.00

pcj_arm98a-td

3.54 in. (90 mm) AR Series Closed Loop Taper Hobbed Gear Stepper Motor (Gear Ratio: 10:1) (DC Input)
Web Price $502.00

pcj_arm98a-td

3.54 in. (90 mm) AR Series Closed Loop Taper Hobbed Gear Stepper Motor (Gear Ratio: 20:1) (DC Input)
Web Price $502.00
Frame Size - 3.35 in85 mm - 3.54 in90 mm - 3.54 in90 mm - 3.54 in90 mm - 3.54 in90 mm
Motor Length - 3.13 in.79.5 mm - 5.69 in.144.5 mm - 5.69 in.144.5 mm - 5.69 in.144.5 mm - 5.69 in.144.5 mm
Driver Voltage Input Power - DC
Speed-Torque Characteristics -
 
-
 
-
 
-
 
-
 
Holding Torque
- 280 oz-in2 N·m - 624 oz-in4.5 N·m - 1264 oz-in9 N·m - 1264 oz-in9 N·m - 1696 oz-in12 N·m
Shaft/Gear Type - Round Shaft with Flat (No Gearhead) - Taper Hobbed Gear - Taper Hobbed Gear - Taper Hobbed Gear - Taper Hobbed Gear
Gear Ratio (X:1) - - 3.6 :1 - 7.2 :1 - 10 :1 - 20 :1
Backlash - - 25 arc min (0.417°) - 15 arc min (0.25°) - 15 arc min (0.25°) - 10 arc min (0.167°)
Lost Motion -
Shaft - Single
Electromagnetic Brake - Not Equipped
Cable Direction -
Permissible Speed Range (r/min) - - 0 ~ 500 - 0 ~ 250 - 0 ~ 180 - 0 ~ 90
Rotor Inertia - 6 oz-in²1100x10-7 kg·m²
Permissible Overhung Load - 0 in. from Shaft End = 58 lb0.2 in. from Shaft End = 65 lb0.39 in. from Shaft End = 76 lb0.59 in. from Shaft End = 87 lb0.79 in. from Shaft End = 108 lb0 mm from Shaft End = 260 N5 mm from Shaft End = 290 N10 mm from Shaft End = 340 N15 mm from Shaft End = 390 N20 mm from Shaft End = 480 N - 0 in. from Shaft End = 49 lb0.2 in. from Shaft End = 56 lb0.39 in. from Shaft End = 67 lb0.59 in. from Shaft End = 78 lb0.79 in. from Shaft End = 90 lb0 mm from Shaft End = 220 N5 mm from Shaft End = 250 N10 mm from Shaft End = 300 N15 mm from Shaft End = 350 N20 mm from Shaft End = 400 N - 0 in. from Shaft End = 49 lb0.2 in. from Shaft End = 56 lb0.39 in. from Shaft End = 67 lb0.59 in. from Shaft End = 78 lb0.79 in. from Shaft End = 90 lb0 mm from Shaft End = 220 N5 mm from Shaft End = 250 N10 mm from Shaft End = 300 N15 mm from Shaft End = 350 N20 mm from Shaft End = 400 N - 0 in. from Shaft End = 49 lb0.2 in. from Shaft End = 56 lb0.39 in. from Shaft End = 67 lb0.59 in. from Shaft End = 78 lb0.79 in. from Shaft End = 90 lb0 mm from Shaft End = 220 N5 mm from Shaft End = 250 N10 mm from Shaft End = 300 N15 mm from Shaft End = 350 N20 mm from Shaft End = 400 N - 0 in. from Shaft End = 49 lb0.2 in. from Shaft End = 56 lb0.39 in. from Shaft End = 67 lb0.59 in. from Shaft End = 78 lb0.79 in. from Shaft End = 90 lb0 mm from Shaft End = 220 N5 mm from Shaft End = 250 N10 mm from Shaft End = 300 N15 mm from Shaft End = 350 N20 mm from Shaft End = 400 N
Permissible Thrust Load - 4 lb18 N - 22 lb100 N - 22 lb100 N - 22 lb100 N - 22 lb100 N
Permissible Thrust Load -
RoHS Compliant
- These products do not contain substances that exceed the regulation values in the RoHS Directive.
Safety Standards
- UL CE

 

©2025 - ORIENTAL MOTOR USA CORP. - All Rights Reserved